H4U - The new digital dimension of Hydraulics

H4U

The new digital dimension of Hydraulics

Bosch Rexroth takes the integration level of industrial hydraulics into the next digital dimension and transforms hardware-bound control functions into hardware-independent software modules.

H4U – Hydraulics For You

Hydraulic functions can be flexibly designed with the new H4U platform and directly integrated into existing automation environments. This transformation to software offers multiple benefits for end users as well as machine and system manufacturers.

Hydraulic systems can be optimized for energy efficiency and contribute to the achievement of climate targets.

 

THE NEW DIMENSION OF SUSTAINABILITY from Rexroth

THE NEW DIMENSION OF SUSTAINABILITY

More productivity with reduced energy consumption and CO₂ reduction.

Hydraulic components already have a very high efficiency. However, in the architecture as well as the control technology of the hydraulic system, there is still potential for both energy savings and reduction of CO₂ emissions as well as for increased productivity.

One example is the hydraulic control of the pressure and volume flow (p/Q). Depending on the load cycle and application conditions, an energy saving of 30 percent could be achieved in a hydraulic press application with a multi-axis system.

THE NEW DIMENSION OF CONTROL TECHNOLOGY from Rexroth

THE NEW DIMENSION OF CONTROL TECHNOLOGY

Know-how Transformation from hardware to software

In the past, know-how in hydraulic control technology was bound to hardware (hardware centric). Today, the know-how is increasingly being shifted to software apps - independent of the hardware (software centric). The H4U (Hydraulics For You) platform from Bosch Rexroth reflects this in industrial hydraulics. Hydraulic control functions are realised in software with H4U.apps.

This enables hardware-independent integration into existing automation systems. At the same time, a uniform, user-friendly design of the apps and intuitive usability simplify the use of hydraulics – "Hydraulics For You".

THE NEW DIMENSION OF ECONOMIC EFFICIENCY from Rexroth

THE NEW DIMENSION OF ECONOMIC EFFICIENCY

More economic efficiency and future proofness during the entire life cycle.

Software-integrated hydraulics functions increase economic efficiency and future proofness over the entire life cycle. With the H4U.apps, end users achieve higher productivity, energy efficiency and reduce their carbon footprint.

In addition, H4U enables increased flexibility, e.g. when changing production facilities to meet changing customer requirements. Adaptation of the hardware is no longer necessary.

THE NEW DIMENSION OF INDEPENDENCE from Rexroth

THE NEW DIMENSION OF INDEPENDENCE

Control-independent Software hydraulic functions

By implementing the H4U.Apps on the already existing control hardware, costs and effort for supplementary training are saved.

In addition, the software modules can be used to simulate machines and systems as well as production processes throughout and to calculate the energy savings in advance. This saves time in engineering and commissioning.

Software modules

App icon for H4U pressure and flow control

H4U.app pQ

The "H4U.app pQ" software module controls the pressure (p) or the volume flow (Q) of a hydraulic system. It is used to control fixed and variable displacement pumps and can be integrated directly into the PLC application of the existing machine control system.

H4U.app pQ in the store
App icon for H4U position and force control

H4U.app xF

The "H4U.app xF" software module controls the position (x) or the force (F) of a hydraulic drive. It supports various system topologies for valve- and displacement-controlled drives and can be integrated directly into the PLC application of the existing machine control system.

H4U contact

If you are interested in increasing the efficiency and investment security of your machine with software-based hydraulic functions and would like to find out more about the added value that H4U can offer you in the design, commissioning, production, maintenance and servicing of your machine, please contact our experts.

Get in touch with our H4U experts